IESNA:LM-63-2002
[TEST]P1390053
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15976.2
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
59.0 54.1 59.0 68.8 78.6 88.5 98.3 108.1 117.9 132.7 152.3 186.7 250.6 309.6 309.6 304.7 319.4 348.9 437.4 791.2 1238.4 1346.5 1213.8 1027.1 771.5 629.0 555.3 516.0 496.3 461.9 412.8 299.8 117.9 34.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 59.0 68.8 78.6 88.5 93.4 103.2 108.1 122.9 132.7 157.3 196.6 240.8 245.7 240.8 235.9 250.6 294.9 476.7 702.7 766.6 712.6 633.9 525.8 466.9 442.3 427.5 417.7 398.1 353.8 275.2 132.7 34.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 59.0 63.9 73.7 83.5 88.5 98.3 98.3 108.1 117.9 132.7 142.5 172.0 181.8 176.9 157.3 152.3 157.3 162.2 167.1 186.7 216.2 240.8 280.1 309.6 329.3 344.0 339.1 334.2 294.9 250.6 142.5 34.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 59.0 63.9 73.7 78.6 83.5 93.4 93.4 103.2 108.1 122.9 127.8 152.3 157.3 157.3 142.5 137.6 142.5 142.5 147.4 162.2 186.7 206.4 235.9 265.4 280.1 289.9 289.9 294.9 270.3 235.9 142.5 39.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 59.0 63.9 68.8 78.6 83.5 88.5 88.5 93.4 98.3 108.1 117.9 132.7 137.6 137.6 127.8 127.8 127.8 127.8 127.8 137.6 152.3 167.1 196.6 216.2 231.0 240.8 240.8 250.6 245.7 221.1 147.4 44.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 54.1 59.0 68.8 73.7 78.6 78.6 78.6 88.5 88.5 98.3 103.2 108.1 113.0 113.0 108.1 113.0 108.1 108.1 108.1 113.0 122.9 132.7 152.3 172.0 176.9 186.7 191.7 211.3 216.2 201.5 147.4 49.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 54.1 59.0 63.9 68.8 73.7 73.7 73.7 78.6 78.6 83.5 88.5 88.5 88.5 93.4 93.4 98.3 93.4 88.5 88.5 88.5 88.5 93.4 108.1 122.9 127.8 132.7 142.5 167.1 191.7 186.7 147.4 54.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 54.1 59.0 63.9 63.9 68.8 68.8 68.8 73.7 73.7 78.6 83.5 83.5 83.5 83.5 83.5 88.5 88.5 83.5 83.5 83.5 83.5 88.5 103.2 117.9 122.9 127.8 137.6 152.3 167.1 162.2 127.8 49.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 54.1 59.0 59.0 63.9 68.8 68.8 68.8 68.8 68.8 73.7 73.7 73.7 73.7 78.6 78.6 78.6 78.6 78.6 78.6 78.6 78.6 83.5 98.3 113.0 117.9 122.9 127.8 137.6 142.5 137.6 108.1 49.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 49.1 54.1 59.0 59.0 63.9 63.9 63.9 63.9 63.9 68.8 68.8 68.8 68.8 68.8 68.8 68.8 73.7 68.8 73.7 73.7 73.7 78.6 88.5 103.2 113.0 117.9 122.9 117.9 113.0 108.1 88.5 44.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 49.1 54.1 54.1 54.1 59.0 59.0 59.0 59.0 59.0 63.9 59.0 59.0 59.0 59.0 59.0 59.0 63.9 63.9 68.8 68.8 68.8 73.7 83.5 98.3 108.1 113.0 113.0 103.2 88.5 83.5 68.8 39.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 49.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 59.0 54.1 54.1 54.1 54.1 54.1 54.1 59.0 59.0 63.9 63.9 63.9 68.8 78.6 88.5 93.4 98.3 93.4 83.5 73.7 68.8 54.1 29.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 49.1 49.1 49.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 49.1 49.1 49.1 49.1 54.1 49.1 54.1 59.0 63.9 68.8 73.7 78.6 78.6 78.6 73.7 68.8 59.0 49.1 39.3 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 44.2 49.1 49.1 49.1 49.1 49.1 49.1 49.1 49.1 49.1 49.1 49.1 44.2 44.2 44.2 44.2 44.2 44.2 49.1 49.1 59.0 63.9 68.8 68.8 63.9 63.9 54.1 49.1 39.3 34.4 19.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 44.2 44.2 44.2 49.1 44.2 44.2 44.2 44.2 44.2 44.2 44.2 44.2 39.3 39.3 39.3 39.3 39.3 34.4 39.3 44.2 54.1 59.0 63.9 59.0 49.1 44.2 34.4 29.5 24.6 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 44.2 44.2 44.2 49.1 44.2 44.2 44.2 44.2 39.3 39.3 39.3 39.3 34.4 34.4 34.4 34.4 34.4 34.4 34.4 39.3 44.2 44.2 49.1 44.2 39.3 34.4 24.6 24.6 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 44.2 44.2 44.2 44.2 44.2 39.3 39.3 39.3 39.3 39.3 34.4 34.4 29.5 29.5 29.5 29.5 34.4 34.4 34.4 29.5 34.4 29.5 34.4 29.5 24.6 24.6 19.7 14.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 39.3 44.2 39.3 39.3 39.3 39.3 34.4 34.4 29.5 29.5 24.6 24.6 19.7 24.6 29.5 29.5 29.5 24.6 19.7 14.7 14.7 14.7 14.7 9.8 9.8 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 39.3 39.3 39.3 34.4 34.4 34.4 29.5 29.5 24.6 24.6 19.7 19.7 14.7 19.7 24.6 29.5 24.6 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 39.3 39.3 39.3 34.4 34.4 34.4 29.5 24.6 19.7 19.7 14.7 14.7 9.8 14.7 19.7 24.6 19.7 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 39.3 39.3 39.3 34.4 34.4 29.5 24.6 24.6 19.7 19.7 14.7 9.8 9.8 9.8 14.7 14.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 34.4 34.4 34.4 29.5 29.5 29.5 24.6 19.7 14.7 14.7 9.8 4.9 4.9 4.9 4.9 9.8 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 34.4 34.4 34.4 29.5 29.5 24.6 19.7 14.7 9.8 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 34.4 34.4 34.4 29.5 29.5 24.6 19.7 9.8 9.8 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 39.3 39.3 34.4 34.4 34.4 29.5 29.5 19.7 14.7 9.8 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 34.4 29.5 29.5 29.5 24.6 24.6 19.7 14.7 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 34.4 29.5 29.5 29.5 24.6 24.6 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 34.4 29.5 29.5 29.5 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 34.4 29.5 29.5 24.6 24.6 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 29.5 24.6 24.6 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 29.5 24.6 24.6 19.7 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 29.5 24.6 24.6 19.7 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 34.4 29.5 24.6 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 19.7 19.7 14.7 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 19.7 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 19.7 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 34.4 24.6 19.7 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 39.3 29.5 24.6 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 34.4 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 44.2 34.4 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 39.3 34.4 29.5 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 49.1 39.3 34.4 29.5 24.6 19.7 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 44.2 39.3 34.4 24.6 19.7 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 44.2 39.3 34.4 29.5 24.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 49.1 44.2 39.3 34.4 29.5 19.7 14.7 9.8 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 54.1 49.1 44.2 39.3 34.4 24.6 19.7 14.7 9.8 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 54.1 49.1 44.2 39.3 34.4 29.5 24.6 14.7 9.8 9.8 9.8 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 59.0 54.1 49.1 44.2 39.3 34.4 29.5 19.7 14.7 9.8 9.8 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 63.9 59.0 54.1 49.1 44.2 39.3 34.4 24.6 19.7 14.7 14.7 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 63.9 59.0 54.1 49.1 49.1 44.2 34.4 29.5 19.7 19.7 14.7 14.7 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 63.9 59.0 54.1 54.1 49.1 39.3 34.4 24.6 24.6 19.7 19.7 14.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 9.8 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 63.9 59.0 59.0 54.1 49.1 44.2 34.4 29.5 24.6 19.7 19.7 14.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 9.8 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 63.9 63.9 59.0 59.0 54.1 49.1 39.3 34.4 29.5 24.6 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 4.9 9.8 9.8 9.8 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 68.8 63.9 63.9 59.0 59.0 49.1 44.2 34.4 29.5 29.5 24.6 19.7 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 9.8 14.7 14.7 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 68.8 68.8 63.9 63.9 59.0 54.1 44.2 39.3 34.4 29.5 29.5 24.6 24.6 19.7 19.7 19.7 19.7 19.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 9.8 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 68.8 68.8 63.9 63.9 63.9 54.1 49.1 39.3 34.4 34.4 29.5 24.6 24.6 19.7 19.7 19.7 19.7 19.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 9.8 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 68.8 68.8 63.9 63.9 63.9 59.0 54.1 44.2 39.3 34.4 34.4 29.5 29.5 24.6 24.6 24.6 24.6 19.7 14.7 14.7 9.8 9.8 9.8 9.8 9.8 9.8 9.8 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 73.7 73.7 68.8 68.8 68.8 59.0 54.1 49.1 39.3 39.3 34.4 29.5 29.5 24.6 24.6 24.6 24.6 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 73.7 73.7 68.8 68.8 68.8 63.9 59.0 49.1 44.2 39.3 39.3 34.4 34.4 29.5 29.5 29.5 29.5 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 73.7 73.7 68.8 68.8 68.8 63.9 59.0 54.1 44.2 39.3 39.3 34.4 34.4 29.5 29.5 29.5 29.5 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 73.7 73.7 68.8 68.8 68.8 63.9 59.0 54.1 44.2 44.2 39.3 39.3 34.4 34.4 34.4 34.4 29.5 29.5 24.6 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 73.7 73.7 73.7 68.8 68.8 68.8 68.8 59.0 54.1 49.1 44.2 44.2 39.3 39.3 34.4 34.4 34.4 34.4 29.5 24.6 24.6 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 68.8 68.8 68.8 59.0 54.1 49.1 49.1 44.2 44.2 39.3 39.3 39.3 39.3 34.4 34.4 29.5 24.6 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 68.8 68.8 68.8 59.0 54.1 49.1 49.1 44.2 44.2 39.3 39.3 39.3 39.3 34.4 34.4 29.5 24.6 19.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 68.8 68.8 68.8 59.0 54.1 49.1 49.1 44.2 44.2 44.2 44.2 44.2 44.2 39.3 39.3 34.4 29.5 24.6 19.7 19.7 19.7 19.7 19.7 19.7 14.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 68.8 63.9 63.9 59.0 54.1 54.1 54.1 49.1 49.1 44.2 44.2 44.2 49.1 49.1 44.2 39.3 34.4 29.5 24.6 24.6 19.7 19.7 24.6 19.7 19.7 14.7 14.7 14.7 14.7 14.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 63.9 63.9 63.9 63.9 63.9 59.0 54.1 54.1 54.1 49.1 49.1 49.1 49.1 49.1 49.1 54.1 49.1 39.3 34.4 29.5 24.6 24.6 24.6 24.6 24.6 24.6 19.7 14.7 14.7 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 63.9 63.9 63.9 59.0 59.0 59.0 54.1 54.1 54.1 49.1 49.1 49.1 49.1 49.1 54.1 59.0 54.1 44.2 39.3 34.4 29.5 29.5 24.6 24.6 29.5 24.6 19.7 14.7 14.7 9.8 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 63.9 63.9 63.9 59.0 59.0 59.0 54.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 59.0 59.0 59.0 49.1 49.1 49.1 44.2 44.2 39.3 34.4 39.3 34.4 29.5 24.6 19.7 14.7 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 63.9 63.9 63.9 63.9 59.0 59.0 59.0 59.0 59.0 54.1 54.1 59.0 59.0 59.0 59.0 63.9 59.0 59.0 59.0 63.9 63.9 59.0 49.1 49.1 44.2 39.3 34.4 29.5 24.6 14.7 9.8 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 68.8 63.9 63.9 63.9 63.9 63.9 59.0 59.0 59.0 59.0 59.0 59.0 59.0 59.0 59.0 59.0 63.9 63.9 63.9 63.9 68.8 78.6 78.6 68.8 63.9 59.0 54.1 49.1 44.2 39.3 24.6 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 68.8 63.9 63.9 63.9 63.9 63.9 59.0 59.0 59.0 59.0 59.0 59.0 59.0 63.9 63.9 63.9 63.9 63.9 63.9 68.8 78.6 93.4 93.4 83.5 73.7 68.8 59.0 54.1 49.1 44.2 29.5 19.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 68.8 63.9 63.9 63.9 68.8 63.9 63.9 63.9 63.9 63.9 63.9 63.9 63.9 68.8 68.8 68.8 68.8 68.8 68.8 73.7 83.5 93.4 98.3 93.4 88.5 83.5 78.6 73.7 63.9 59.0 44.2 29.5 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 68.8 68.8 63.9 63.9 68.8 68.8 68.8 68.8 68.8 73.7 73.7 73.7 73.7 78.6 78.6 83.5 88.5 98.3 103.2 103.2 103.2 103.2 93.4 88.5 83.5 78.6 63.9 39.3 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 73.7 68.8 68.8 68.8 68.8 68.8 68.8 68.8 68.8 73.7 73.7 78.6 78.6 83.5 83.5 88.5 88.5 98.3 103.2 113.0 117.9 117.9 113.0 108.1 98.3 93.4 78.6 49.1 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 68.8 68.8 68.8 68.8 73.7 68.8 68.8 68.8 73.7 73.7 73.7 73.7 73.7 78.6 78.6 83.5 83.5 88.5 88.5 93.4 93.4 98.3 108.1 122.9 132.7 132.7 127.8 122.9 113.0 108.1 93.4 59.0 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 73.7 73.7 73.7 73.7 78.6 73.7 73.7 73.7 78.6 78.6 78.6 78.6 83.5 88.5 88.5 93.4 93.4 93.4 93.4 98.3 98.3 103.2 117.9 132.7 137.6 142.5 142.5 142.5 142.5 137.6 113.0 59.0 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 73.7 73.7 73.7 78.6 78.6 78.6 78.6 78.6 83.5 88.5 88.5 88.5 88.5 93.4 98.3 103.2 98.3 98.3 98.3 103.2 103.2 108.1 122.9 137.6 147.4 152.3 152.3 162.2 172.0 162.2 137.6 63.9 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 78.6 78.6 78.6 83.5 83.5 83.5 83.5 88.5 93.4 93.4 93.4 98.3 103.2 103.2 108.1 108.1 103.2 98.3 103.2 103.2 113.0 132.7 147.4 152.3 157.3 167.1 181.8 196.6 191.7 157.3 63.9 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 78.6 78.6 83.5 83.5 88.5 88.5 88.5 93.4 98.3 98.3 98.3 103.2 108.1 113.0 117.9 113.0 108.1 103.2 108.1 108.1 117.9 137.6 152.3 157.3 167.1 176.9 201.5 226.1 216.2 176.9 63.9 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 78.6 83.5 88.5 88.5 93.4 93.4 98.3 103.2 108.1 113.0 117.9 127.8 127.8 127.8 132.7 127.8 127.8 122.9 132.7 147.4 157.3 181.8 196.6 201.5 211.3 216.2 231.0 240.8 221.1 167.1 59.0 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 83.5 83.5 93.4 93.4 98.3 103.2 108.1 113.0 122.9 127.8 142.5 152.3 147.4 147.4 147.4 142.5 147.4 147.4 157.3 186.7 201.5 226.1 240.8 250.6 255.5 255.5 260.5 255.5 226.1 152.3 59.0 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 83.5 88.5 93.4 98.3 103.2 108.1 113.0 122.9 132.7 142.5 162.2 172.0 167.1 162.2 157.3 157.3 162.2 167.1 181.8 221.1 240.8 265.4 285.0 294.9 299.8 289.9 285.0 270.3 231.0 142.5 54.1 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 83.5 88.5 98.3 103.2 108.1 113.0 122.9 132.7 142.5 157.3 181.8 196.6 186.7 176.9 172.0 172.0 181.8 186.7 206.4 260.5 280.1 309.6 329.3 339.1 344.0 329.3 314.5 285.0 235.9 127.8 49.1 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 88.5 93.4 103.2 108.1 117.9 122.9 137.6 152.3 172.0 206.4 245.7 255.5 250.6 245.7 260.5 329.3 486.5 633.9 727.3 766.6 732.2 584.8 516.0 471.8 447.2 412.8 378.4 329.3 235.9 117.9 49.1 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 88.5 93.4 103.2 113.0 122.9 132.7 147.4 167.1 196.6 250.6 309.6 314.5 309.6 314.5 348.9 481.6 791.2 1076.2 1248.2 1267.9 1184.3 860.0 697.8 599.5 545.5 491.4 437.4 368.6 235.9 108.1 44.2 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 98.3 108.1 117.9 132.7 147.4 167.1 211.3 294.9 417.7 506.2 550.4 604.5 697.8 909.1 1444.8 2388.3 3444.9 3739.7 3435.1 2815.9 2216.3 1651.2 1223.6 909.1 697.8 540.6 427.5 235.9 117.9 44.2 4.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 98.3 113.0 122.9 142.5 157.3 186.7 255.5 388.2 584.8 697.8 781.4 894.4 1076.2 1469.4 2408.0 3985.4 5813.5 6231.3 5597.3 4447.4 3572.7 2604.5 1847.8 1272.8 904.2 643.8 486.5 231.0 122.9 44.2 4.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 103.2 117.9 127.8 152.3 191.7 294.9 486.5 761.7 1066.4 1326.8 1562.7 1833.0 2191.8 2938.7 4693.1 7135.5 9204.4 9622.1 8958.7 7843.1 7037.2 6034.7 4879.8 3410.5 2068.9 1154.8 624.1 255.5 132.7 49.1 4.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 103.2 117.9 132.7 167.1 221.1 407.9 722.4 1135.2 1548.0 1955.9 2339.2 2766.7 3307.3 4413.0 6978.2 10285.5 12595.2 13012.9 12315.1 11234.0 10501.7 9464.8 7911.9 5543.3 3233.6 1661.0 756.8 275.2 142.5 49.1 4.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 108.1 122.9 137.6 176.9 255.5 516.0 953.4 1508.7 2029.6 2580.0 3120.5 3705.3 4417.9 5882.3 9263.3 13430.6 15986.0 16398.8 15676.4 14629.7 13966.3 12895.0 10939.1 7681.0 4393.3 2172.1 894.4 299.8 152.3 54.1 4.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 108.1 122.9 142.5 186.7 285.0 624.1 1184.3 1882.2 2511.2 3209.0 3897.0 4639.0 5533.4 7351.7 11548.5 16580.6 19376.8 19789.6 19032.9 18020.5 17430.8 16325.1 13971.2 9813.7 5558.0 2678.3 1027.1 319.4 162.2 54.1 4.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 108.1 127.8 152.3 206.4 373.5 914.0 1670.8 2521.0 3336.8 4108.3 4899.5 5720.2 6889.8 9381.3 13976.1 19082.0 21612.8 22045.3 21509.6 20959.2 20566.1 19136.0 15922.1 11474.7 7027.4 3956.0 1336.7 398.1 167.1 49.1 4.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 78.6 83.5 93.4 113.0 127.8 157.3 226.1 461.9 1199.1 2152.4 3154.9 4162.4 5007.6 5902.0 6801.3 8246.1 11406.0 16398.8 21578.4 23843.9 24300.9 23986.4 23893.0 23696.5 21947.0 17873.1 13130.8 8496.7 5233.7 1646.3 476.7 172.0 49.1 4.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 93.4 113.0 132.7 167.1 240.8 550.4 1484.1 2634.0 3788.9 4988.0 5911.8 6909.4 7887.4 9602.4 13430.6 18826.5 24074.9 26075.0 26561.5 26463.2 26831.7 26826.8 24762.9 19824.0 14791.9 9966.1 6516.3 1955.9 555.3 176.9 44.2 4.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 93.4 113.0 132.7 172.0 260.5 638.9 1774.0 3120.5 4427.7 5813.5 6811.1 7911.9 8968.5 10958.8 15460.2 21254.1 26576.2 28310.9 28817.1 28940.0 29770.5 29962.1 27573.8 21775.0 16452.9 11435.4 7794.0 2265.5 633.9 181.8 39.3 4.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 93.4 113.0 132.7 176.9 285.0 756.8 2049.2 3587.4 4992.9 6363.9 7440.2 8663.8 9897.3 12192.2 17204.8 23834.1 28984.2 30674.7 31126.8 31529.8 32502.8 32286.6 29225.0 23205.0 17656.9 12904.8 8683.5 2580.0 766.6 196.6 44.2 4.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 73.7 78.6 93.4 113.0 137.6 181.8 314.5 874.7 2324.4 4059.2 5553.1 6914.3 8069.2 9415.7 10831.0 13425.7 18949.3 26414.0 31392.2 33033.5 33441.4 34119.6 35235.1 34611.0 30876.2 24635.1 18865.8 14379.1 9577.9 2894.5 899.3 216.2 44.2 4.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 78.6 93.4 113.0 137.6 181.8 339.1 987.8 2599.6 4526.0 6118.2 7464.7 8693.3 10167.6 11759.8 14659.2 20688.9 28994.0 33800.1 35397.3 35751.1 36704.5 37967.4 36930.5 32522.4 26060.2 20069.8 15848.4 10467.3 3204.1 1027.1 231.0 49.1 4.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 78.6 93.4 113.0 137.6 186.7 363.7 1105.7 2874.8 4992.9 6678.5 8015.1 9322.3 10919.4 12688.6 15892.7 22433.5 31574.0 36208.1 37756.1 38060.8 39294.3 40699.7 39254.9 34173.6 27490.3 21273.7 17317.8 11356.8 3518.6 1159.8 245.7 49.1 4.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 78.6 93.4 113.0 137.6 191.7 373.5 1189.2 3066.5 5238.6 6889.8 8221.5 9607.3 11253.6 13135.8 16556.1 23377.0 32615.8 37230.3 38881.5 39387.6 40822.6 42095.4 40419.6 35072.9 28138.9 22276.2 18143.4 11651.7 3867.5 1263.0 245.7 49.1 4.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 68.8 78.6 93.4 113.0 137.6 196.6 378.4 1272.8 3258.1 5489.2 7096.2 8427.9 9892.4 11592.7 13583.0 17214.6 24320.6 33652.7 38252.4 40011.7 40714.5 42346.0 43491.0 41579.4 35972.2 28782.7 23273.8 18969.0 11951.4 4221.3 1366.2 245.7 49.1 4.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 73.7 88.5 113.0 137.6 196.6 388.2 1356.3 3449.8 5734.9 7307.5 8634.3 10177.4 11926.9 14030.2 17878.0 25264.1 34694.5 39269.7 41137.1 42036.4 43874.3 44881.8 42744.1 36866.6 29431.4 24276.3 19794.6 12246.3 4570.2 1464.4 240.8 49.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 73.7 88.5 113.0 137.6 201.5 393.1 1439.9 3641.5 5980.6 7513.9 8840.7 10462.4 12261.0 14477.4 18536.5 26207.6 35731.4 40291.9 42262.5 43363.3 45397.7 46277.4 43903.8 37765.9 30075.1 25273.9 20620.1 12541.1 4919.2 1567.6 240.8 49.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 73.7 88.5 113.0 137.6 196.6 388.2 1390.7 3508.8 5754.6 7312.4 8614.7 10123.3 11858.1 13976.1 17784.6 25111.8 34493.0 39127.2 40930.7 41825.1 43604.0 44542.7 42336.2 36478.4 29180.8 24187.9 19676.6 12197.1 4604.6 1572.6 265.4 49.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 63.9 73.7 88.5 113.0 137.6 191.7 378.4 1341.6 3376.1 5528.5 7115.8 8383.7 9784.3 11450.2 13474.8 17027.8 24011.0 33254.7 37962.5 39594.0 40286.9 41805.4 42812.9 40773.4 35190.9 28286.4 23101.8 18733.1 11858.1 4290.1 1577.5 285.0 49.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 108.1 132.7 186.7 373.5 1292.4 3238.5 5297.6 6914.3 8157.6 9445.2 11047.2 12973.6 16276.0 22915.1 32011.4 36797.8 38262.3 38743.9 40011.7 41078.1 39205.8 33903.3 27387.1 22010.9 17784.6 11514.1 3975.6 1577.5 309.6 44.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 108.1 132.7 181.8 363.7 1243.3 3105.8 5071.5 6712.9 7926.7 9106.1 10639.3 12472.3 15519.2 21814.3 30773.0 35633.2 36925.6 37205.7 38213.1 39343.4 37638.2 32615.8 26492.7 20924.8 16841.1 11170.1 3661.1 1582.4 329.3 44.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 108.1 132.7 176.9 339.1 1115.5 2781.5 4619.4 6187.0 7405.8 8511.5 9887.5 11514.1 14202.2 19996.0 28330.6 33249.7 34635.6 34935.3 35721.6 36743.8 35471.0 31043.3 25170.7 19657.0 15514.3 10329.7 3376.1 1430.0 309.6 44.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 108.1 132.7 172.0 314.5 992.7 2462.0 4167.3 5661.2 6889.8 7916.8 9130.7 10555.8 12890.1 18177.8 25888.2 30866.3 32350.4 32665.0 33230.1 34144.1 33303.8 29465.8 23843.9 18389.1 14187.4 9489.4 3086.1 1272.8 285.0 39.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 103.2 127.8 167.1 289.9 864.9 2137.7 3710.3 5135.4 6368.9 7322.2 8378.8 9597.5 11573.0 16359.5 23445.8 28482.9 30060.4 30389.7 30738.6 31539.6 31131.7 27893.2 22522.0 17121.2 12860.6 8649.1 2801.1 1120.4 265.4 39.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 103.2 127.8 162.2 265.4 737.1 1813.4 3258.1 4609.6 5847.9 6727.6 7622.0 8639.2 10256.0 14541.2 21003.5 26099.5 27770.4 28119.3 28247.0 28940.0 28964.5 26315.8 21195.1 15853.3 11533.7 7808.7 2511.2 963.2 240.8 34.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 103.2 122.9 157.3 240.8 624.1 1533.2 2766.7 3960.9 5051.8 5852.9 6688.3 7626.9 9042.2 12723.0 18566.0 23765.3 25686.7 26030.7 25903.0 26148.7 25957.0 23647.3 19082.0 14187.4 10034.9 6565.4 2172.1 820.7 226.1 39.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 83.5 98.3 122.9 147.4 221.1 511.1 1253.1 2280.2 3312.2 4250.8 4983.0 5759.5 6619.5 7823.5 10899.8 16128.5 21435.9 23608.0 23947.1 23558.9 23357.4 22944.6 20978.9 16968.9 12521.5 8536.0 5322.1 1833.0 673.3 211.3 44.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 78.6 98.3 117.9 142.5 196.6 393.1 973.0 1788.8 2658.6 3454.7 4108.3 4825.8 5607.1 6609.7 9081.5 13691.1 19101.6 21524.4 21858.5 21209.9 20566.1 19937.1 18310.5 14850.8 10855.6 7037.2 4078.8 1489.0 530.7 196.6 49.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 78.6 93.4 113.0 132.7 172.0 280.1 692.9 1297.4 2009.9 2653.7 3233.6 3892.1 4594.8 5390.9 7258.3 11253.6 16767.4 19440.7 19770.0 18865.8 17774.8 16924.6 15642.0 12737.7 9189.6 5538.3 2835.5 1149.9 383.3 181.8 54.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 78.6 93.4 108.1 127.8 162.2 245.7 565.1 1041.8 1616.8 2142.6 2599.6 3120.5 3680.8 4334.4 5818.5 9017.6 13622.3 16113.8 16457.8 15558.5 14438.0 13533.8 12339.7 9956.2 7165.0 4358.9 2294.9 997.6 358.7 172.0 49.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 59.0 68.8 78.6 88.5 103.2 122.9 147.4 211.3 437.4 781.4 1218.7 1631.5 1970.6 2344.1 2771.6 3277.8 4383.5 6781.7 10477.2 12791.8 13145.6 12251.2 11101.3 10138.1 9037.3 7179.7 5140.3 3184.4 1754.4 840.3 334.2 157.3 49.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 63.9 73.7 88.5 98.3 117.9 137.6 176.9 309.6 520.9 820.7 1115.5 1336.7 1567.6 1857.6 2216.3 2943.6 4540.8 7327.1 9464.8 9828.5 8943.9 7764.5 6742.3 5734.9 4398.2 3110.7 2005.0 1208.9 683.1 309.6 147.4 44.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 63.9 73.7 83.5 93.4 113.0 122.9 142.5 181.8 265.4 427.5 604.5 702.7 796.1 943.5 1159.8 1503.8 2304.8 4182.0 6137.9 6516.3 5636.6 4427.7 3351.5 2432.5 1616.8 1086.0 825.6 668.3 530.7 285.0 132.7 39.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 63.9 73.7 83.5 93.4 108.1 117.9 132.7 157.3 206.4 304.7 427.5 506.2 550.4 624.1 737.1 923.9 1371.1 2486.6 3685.7 3931.4 3425.2 2727.4 2059.1 1528.3 1086.0 801.0 658.5 565.1 471.8 294.9 127.8 39.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.0 54.1 59.0 68.8 78.6 88.5 98.3 108.1 117.9 132.7 152.3 186.7 250.6 309.6 309.6 304.7 319.4 348.9 437.4 791.2 1238.4 1346.5 1213.8 1027.1 771.5 629.0 555.3 516.0 496.3 461.9 412.8 299.8 117.9 34.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
